Explosion Proof Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 213T Frame, EPFC

Explosion Proof Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 213T Frame, EPFC

Part#: 213TTGND16537

Catalog#: U025B

Model#: 213TTGND16537AA

Weight: 234 lb

List Price: $2,652.00

Key Features


  • Explosion Proof Division 1, Class I, Group D, Class II, Groups F & G
  • Meets NEMA Premium® efficiency
  • 10:1 Variable torque, 10:1 Constant torque
  • MAX GUARD® Class F insulation system, Internal and external epoxy paint
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Motor will not accept a C-face kit
  • 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B, Shaft slinger

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle