Explosion Proof Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 213T Frame, EPFC

Hazardous Duty® Explosion Proof Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 213T Frame, EPFC - 213TTGND6501
Part#: 213TTGND6501
Catalog#: U062B
Model#: 213TTGND6501BB
Weight: 220 lb
List Price: $2,301.00
Your Price: Login is Required
Key Features
- Explosion Proof Division 1, Class I, Group D, Class II, Groups F & G
- Meets NEMA Premium® efficiency
- 10:1 Variable torque, 10:1 Constant torque
- MAX GUARD® Class F insulation system, Internal and external epoxy paint
- Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
- Motor will not accept a C-face kit. Suitable for use on VFD at 208 volt
- 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
- Precision balanced to .08”/sec, Extended grease tubes
- Normally closed thermostats (must be connected to control circuit)
- Meets temperature code T3B, Shaft slinger
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
| Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 3525 & 2935 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 213T | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 89.5 & 88 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 18.2/9.1 & 15.6/7.8 A |
| Power Factor | Power Factor: 86.2 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Explosion Proof Fan cooled |
| UL | UL: UL Listed; also, UL Certified for Canada | CSA | CSA: N |
| CE | CE: N | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.823 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 19.63 in |
| Frame Length | Frame Length: 9.12 in | Shaft Diameter | Shaft Diameter: 1 3/8 in |
| Shaft Extension | Shaft Extension: 3.38 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Inverter Load | Inverter Load: Constant 10:1 |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 18.2/9.1 A |
| Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3525 rpm | Connection Drawing | Connection Drawing: A-EE7308T |
| Outline Drawing | Outline Drawing: 037660-912 | Packaged Length | Packaged Length: 26.50 IN |
| Weight | Weight: 220.00 LB | UPC | UPC: 722856066664 |
| Packaged Width | Packaged Width: 20.00 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 18.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 3.60 | 25%: 4.30 | 50%: 5.50 | 75%: 7.20 | 100%: 9.10 | 115%: 10.40 | 125%: 11.20 |
| % of Rated Load: Rated Output (KW) | 0%: 0.28 | 25%: 1.71 | 50%: 3.17 | 75%: 4.69 | 100%: 6.25 | 115%: 7.21 | 125%: 7.90 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.9 | 50%: 88.2 | 75%: 89.6 | 100%: 89.5 | 115%: 89.3 | 125%: 88.7 |
| % of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 49.8 | 50%: 77.0 | 75%: 81.6 | 100%: 86.2 | 115%: 87.0 | 125%: 88.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,563 | 75%: 3,544 | 100%: 3,525 | 115%: 3,515 | 125%: 3,500 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 65.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.70 | 50%: 5.50 | 75%: 8.30 | 100%: 11.20 | 115%: 12.90 | 125%: 14.10 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 55.00 | Current (%): 579.0 | Torque (ft-lbs): 20.60 | Torque (%): 184.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 48.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 54.90 | Current (%): 578.0 | Torque (ft-lbs): 19.40 | Torque (%): 173.0 | Speed (RPM): 630 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 56.00 | Current (%): 589.0 | Torque (ft-lbs): 21.50 | Torque (%): 192.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 48.00 | Current (%): 505.0 | Torque (ft-lbs): 25.00 | Torque (%): 223.0 | Speed (RPM): 2,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 35.60 | Current (%): 375.0 | Torque (ft-lbs): 30.80 | Torque (%): 275.0 | Speed (RPM): 3,043 | Rated Output (KW): 0.00 | Power Factor (%): 76.6 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 9.50 | Current (%): 100.0 | Torque (ft-lbs): 11.20 | Torque (%): 100.0 | Speed (RPM): 3,530 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: No Load | Current (Amps): 3.40 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |