Explosion Proof Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 213TC Frame, EPFC

Explosion Proof Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 213TC Frame, EPFC

Part#: 213TTGND6536

Catalog#: C370B

Model#: 213TTGND6536BB

Weight: 243 lb

List Price: $2,792.00

Key Features


  • Explosion Proof Division 1, Class I, Group D, Class II, Groups F & G
  • Motors are suitable for 10:1 VT and 10:1 CT
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • CR200 Corona Resistant, 200°C rated magnet wire
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B
  • All cast iron construction• External surface treated with epoxy paint

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle