Kiln Duty Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 213T Frame, TEAO
Kiln Duty Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 213T Frame, TEAO - 213TTTCD18078
Part#: 213TTTCD18078
Catalog#: S557A
Weight: 176 lb
List Price: $3,422.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
| Output KW | Output KW: 2.2 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1185 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 213T | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 90 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 3.5 A |
| Power Factor | Power Factor: 73 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6308 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Totally Enclosed Air Over |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 5.058 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball / Heat Stabilized |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball / Heat Stabilized | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Variable 20:1 |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Efficiency | Efficiency: 89.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1185 rpm |
| Connection Drawing | Connection Drawing: EE7300T | Outline Drawing | Outline Drawing: SS810117-100 |
| Packaged Length | Packaged Length: 26.50 IN | Weight | Weight: 176.00 LB |
| UPC | UPC: 722856219411 | Packaged Width | Packaged Width: 18.00 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.10 | 25%: 2.20 | 50%: 2.50 | 75%: 2.90 | 100%: 3.50 | 115%: 3.90 | 125%: 4.20 |
| % of Rated Load: Rated Output (KW) | 0%: 0.14 | 25%: 0.80 | 50%: 1.28 | 75%: 1.88 | 100%: 2.50 | 115%: 2.88 | 125%: 3.14 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 79.5 | 50%: 87.0 | 75%: 89.0 | 100%: 89.5 | 115%: 89.5 | 125%: 89.2 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 31.5 | 50%: 50.5 | 75%: 63.5 | 100%: 72.0 | 115%: 74.0 | 125%: 75.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,192 | 75%: 1,188 | 100%: 1,182 | 115%: 1,180 | 125%: 1,178 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.30 | 50%: 6.60 | 75%: 10.00 | 100%: 13.33 | 115%: 15.40 | 125%: 16.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 27.70 | Current (%): 791.0 | Torque (ft-lbs): 29.20 | Torque (%): 219.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 42.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 14.80 | Current (%): 423.0 | Torque (ft-lbs): 41.20 | Torque (%): 309.0 | Speed (RPM): 1,060 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 3.50 | Current (%): 100.0 | Torque (ft-lbs): 13.33 | Torque (%): 100.0 | Speed (RPM): 1,182 | Rated Output (KW): 0.00 | Power Factor (%): 72.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!