1,600,TENV,213TCVZ,3/60/480
1,600,TENV,213TCVZ,3/60/480
Part#: 213TTTS18651
Catalog#: 213TTTS18651
Weight: 202 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 480 V |
Speed | Speed: 575 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 213TCVZ | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 69.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 3.8 A |
Power Factor | Power Factor: 37 | Duty | Duty: 10 Minute |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 12 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 6.78 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 1 Hp | Output KW | Output KW: 0.75 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: TCVZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 480 V |
Current | Current: 3.8 A | Efficiency | Efficiency: 69.5 % |
Service Factor | Service Factor: 1 | Speed | Speed: 575 rpm |
Connection Drawing | Connection Drawing: A-EE7300GC | Outline Drawing | Outline Drawing: B-SS89981-725 |
Weight | Weight: 202.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.16 | 25%: 3.26 | 50%: 3.35 | 75%: 3.45 | 100%: 3.74 | 115%: 3.93 | 125%: 4.03 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 0.50 | 50%: 0.70 | 75%: 0.95 | 100%: 1.15 | 115%: 1.30 | 125%: 1.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 43.5 | 50%: 58.5 | 75%: 65.5 | 100%: 69.5 | 115%: 70.0 | 125%: 70.0 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 17.0 | 50%: 25.0 | 75%: 31.0 | 100%: 37.0 | 115%: 39.0 | 125%: 41.0 |
% of Rated Load: Speed (RPM) | 0%: 600 | 25%: 592 | 50%: 588 | 75%: 582 | 100%: 575 | 115%: 570 | 125%: 565 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.40 | 50%: 4.90 | 75%: 7.30 | 100%: 9.80 | 115%: 11.20 | 125%: 12.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 7.20 | Current (%): | Torque (ft-lbs): 27.50 | Torque (%): 280.0 | Speed (RPM): 480 | Rated Output (KW): | Power Factor (%): 45.0 | Rated Output (Hp): 1.00 |
Curvepoint: 1/3 | Current (Amps): 11.00 | Current (%): | Torque (ft-lbs): 11.00 | Torque (%): 112.0 | Speed (RPM): 100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 10.00 | Current (%): | Torque (ft-lbs): 11.00 | Torque (%): 112.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 3.90 | Current (%): 100.0 | Torque (ft-lbs): 9.80 | Torque (%): 100.0 | Speed (RPM): 575 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: No Load | Current (Amps): 3.30 | Current (%): 85.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 12.00 | Current (%): | Torque (ft-lbs): 14.00 | Torque (%): 142.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 1.00 |
Curvepoint: 2/3 | Current (Amps): 9.00 | Current (%): | Torque (ft-lbs): 12.00 | Torque (%): 122.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!