1 1/2,705,TEAO,213T,3/60/208-230/460
1 1/2,705,TEAO,213T,3/60/208-230/460
Part#: 213TTTW17126
Catalog#: 213TTTW17126
Weight: 215 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 705 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213T | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: Automatic | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7.2-8.2/4.1 A | Power Factor | Power Factor: 44 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 307 |
UL | UL: Recognized ( Not Protector) | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.8 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 7.2-8.2/4.1 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 705 rpm | Connection Drawing | Connection Drawing: A-EE7335 |
Outline Drawing | Outline Drawing: A-SS89865-1115 | Voltage | Voltage: 208-230/460 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 213 | Efficiency | Efficiency: 80 % |
Weight | Weight: 215.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.40 | 25%: 3.60 | 50%: 3.80 | 75%: 4.00 | 100%: 4.10 | 115%: 4.50 | 125%: 5.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.60 | 50%: 1.00 | 75%: 1.20 | 100%: 1.40 | 115%: 1.62 | 125%: 2.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 62.5 | 50%: 75.5 | 75%: 80.0 | 100%: 80.0 | 115%: 80.0 | 125%: 78.5 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 21.0 | 50%: 33.5 | 75%: 44.0 | 100%: 44.0 | 115%: 55.0 | 125%: 57.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 715 | 50%: 710 | 75%: 705 | 100%: 705 | 115%: 700 | 125%: 685 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.80 | 50%: 7.50 | 75%: 11.50 | 100%: 11.50 | 115%: 18.00 | 125%: 19.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 17.20 | Current (%): 435.0 | Torque (ft-lbs): 27.00 | Torque (%): 240.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 41.0 | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 11.40 | Current (%): 292.0 | Torque (ft-lbs): 35.00 | Torque (%): 312.0 | Speed (RPM): 564 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!