15,3600,PARTIAL MOTOR 575 VOLT, STATOR ONLY,126588-10-240
15,3600,PARTIAL MOTOR 575 VOLT, STATOR ONLY,126588-10-240
Part#: 215PART4007
Catalog#: 215PART4007
Weight: 85 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3460 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 215 | Enclosure | Enclosure: PARTIAL |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 60 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 22.4 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: E |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .98 Ohms | Mounting | Mounting: PARTIAL MOTOR |
Motor Orientation | Motor Orientation: Horizontal | Frame Material | Frame Material: None |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Current | Current: 22.4 A |
Frequency | Frequency: 60 Hz | Speed | Speed: 3460 rpm |
Connection Drawing | Connection Drawing: EE7300MF | Outline Drawing | Outline Drawing: NONE |
Voltage | Voltage: 575 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 60 % | Weight | Weight: 85.00 LB |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.60 | 25%: 12.00 | 50%: 15.04 | 75%: 18.72 | 100%: 22.40 | 125%: 28.00 |
% of Rated Load: Rated Output (KW) | 0%: 6.10 | 25%: 9.00 | 50%: 12.10 | 75%: 15.40 | 100%: 18.70 | 125%: 23.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 30.0 | 50%: 56.0 | 75%: 58.0 | 100%: 60.0 | 125%: 59.0 |
% of Rated Load: Power Factor (%) | 0%: 64.0 | 25%: 74.0 | 50%: 81.0 | 75%: 82.5 | 100%: 84.0 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,543 | 50%: 3,520 | 75%: 3,490 | 100%: 3,460 | 125%: 3,440 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 85.00 | Current (%): 304.0 | Torque (ft-lbs): 25.70 | Torque (%): 113.0 | Speed (RPM): 1,086 | Rated Output (KW): 29.80 | Power Factor (%): 44.0 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 12.00 | Current (%): 43.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,595 | Rated Output (KW): 6.10 | Power Factor (%): 64.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 28.00 | Current (%): 100.0 | Torque (ft-lbs): 22.80 | Torque (%): 100.0 | Speed (RPM): 3,460 | Rated Output (KW): 18.70 | Power Factor (%): 84.0 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 60.00 | Current (%): 214.0 | Torque (ft-lbs): 41.00 | Torque (%): 180.0 | Speed (RPM): 3,100 | Rated Output (KW): 32.70 | Power Factor (%): 68.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 88.50 | Current (%): 316.0 | Torque (ft-lbs): 29.10 | Torque (%): 128.0 | Speed (RPM): 0 | Rated Output (KW): 30.10 | Power Factor (%): 42.5 | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 2,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!