7.5,1800,DP,215HPVZ,1/60/230
7.5,1800,DP,215HPVZ,1/60/230
Part#: 215TBDR7629
Catalog#: 215TBDR7629
Weight: 245 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1735 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215HPVZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 35.2 A | Power Factor | Power Factor: 82.4 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 310 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 206 |
UL | UL: Recognized | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Mounting | Mounting: Round | Motor Orientation | Motor Orientation: Shaft Down |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: HP Special Extension |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: HPVZ |
Current | Current: 35.2 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1735 rpm | Connection Drawing | Connection Drawing: A-EE9048LV |
Outline Drawing | Outline Drawing: A-SS84280-925 | Voltage | Voltage: 230 V |
Output KW | Output KW: 5.6 kW | Output HP | Output HP: 7.50 Hp |
Frame Size | Frame Size: 215 | Efficiency | Efficiency: 82.5 % |
Weight | Weight: 245.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.00 | 25%: 17.60 | 50%: 21.70 | 75%: 27.50 | 100%: 34.60 | 115%: 39.50 | 125%: 43.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.46 | 25%: 1.88 | 50%: 3.37 | 75%: 4.96 | 100%: 6.68 | 115%: 7.81 | 125%: 8.60 |
% of Rated Load: Efficiency (%) | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: |
% of Rated Load: Power Factor (%) | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,788 | 50%: 1,774 | 75%: 1,760 | 100%: 1,744 | 115%: 1,731 | 125%: 1,722 |
% of Rated Load: Temp. Rise @ FL | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.53 | 50%: 11.10 | 75%: 16.80 | 100%: 22.60 | 115%: 26.20 | 125%: 28.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 132.00 | Current (%): | Torque (ft-lbs): 43.20 | Torque (%): | Speed (RPM): 1,429 | Rated Output (KW): 23.20 | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 205.00 | Current (%): | Torque (ft-lbs): 47.60 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): 36.70 | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 112.00 | Current (%): | Torque (ft-lbs): 52.00 | Torque (%): | Speed (RPM): 1,500 | Rated Output (KW): 21.10 | Power Factor (%): | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!