5,1200,DP,215HPZ,1/60/208
5,1200,DP,215HPZ,1/60/208
Part#: 215TBDR7684
Catalog#: 215TBDR7684
Weight: 234 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 208 V |
Speed | Speed: 1155 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215HPV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 29.9 A | Power Factor | Power Factor: 77.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 310 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Selective Counterclockwise |
Mounting | Mounting: Round | Motor Orientation | Motor Orientation: Shaft Down |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: HP |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: HPV |
Current | Current: 29.9 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1155 rpm | Connection Drawing | Connection Drawing: A-EE9048LP |
Outline Drawing | Outline Drawing: A-SS85949-1025 | Voltage | Voltage: 208 V |
Output KW | Output KW: 3.7 kW | Output HP | Output HP: 5 Hp |
Frame Size | Frame Size: 215 | Efficiency | Efficiency: 80 % |
Weight | Weight: 234.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 14.04 | 25%: 16.59 | 50%: 19.24 | 75%: 23.22 | 100%: 28.09 | 125%: 34.06 |
% of Rated Load: Rated Output (KW) | 0%: 0.59 | 25%: 1.56 | 50%: 2.48 | 75%: 3.48 | 100%: 4.54 | 125%: 5.74 |
% of Rated Load: Efficiency (%) | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: |
% of Rated Load: Power Factor (%) | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,189 | 50%: 1,181 | 75%: 1,173 | 100%: 1,163 | 125%: 1,150 |
% of Rated Load: Temp. Rise @ FL | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 132.00 | Current (%): | Torque (ft-lbs): 36.80 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): 22.50 | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): | Current (%): | Torque (ft-lbs): 32.50 | Torque (%): | Speed (RPM): 240 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): | Current (%): | Torque (ft-lbs): 56.00 | Torque (%): | Speed (RPM): 980 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!