10-15,3600,DP,215TZ,3/60/230
10-15,3600,DP,215TZ,3/60/230
Part#: 215TBDW17004
Catalog#: 215TBDW17004
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3520 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215TZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 85.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 39.5 A |
Power Factor | Power Factor: 82 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: L |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6307 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .113 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230 V |
Current | Current: 39.5 A | Efficiency | Efficiency: 85.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3520 rpm |
Connection Drawing | Connection Drawing: EE9048LV | Outline Drawing | Outline Drawing: SS87934-1240 |
Packaged Length | Packaged Length: 22.19 IN | Packaged Width | Packaged Width: 16.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 322.00 | Current (%): 524.0 | Torque (ft-lbs): 35.80 | Torque (%): 158.0 | Speed (RPM): 160 | Rated Output (KW): 56.90 | Power Factor (%): 75.5 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 188.50 | Current (%): 307.0 | Torque (ft-lbs): 48.30 | Torque (%): 213.0 | Speed (RPM): 3,040 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 322.00 | Current (%): 524.0 | Torque (ft-lbs): 36.20 | Torque (%): 159.0 | Speed (RPM): 0 | Rated Output (KW): 57.50 | Power Factor (%): 77.5 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 61.50 | Current (%): 100.0 | Torque (ft-lbs): 22.70 | Torque (%): 100.0 | Speed (RPM): 3,455 | Rated Output (KW): 13.30 | Power Factor (%): 94.0 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!