5.5,1200,DP,215T,1/60/230
5.5,1200,DP,215T,1/60/230
Part#: 215TBDW7077
Catalog#: 215TBDW7077
Weight: 153 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5.50 Hp |
Output KW | Output KW: 4.1 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1150 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 215T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 25 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Fixed Counterclockwise |
Resistance Main | Resistance Main: .333 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 25 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1150 rpm | Connection Drawing | Connection Drawing: A-EE9048MJ |
Outline Drawing | Outline Drawing: SS86666-1240 | Voltage | Voltage: 230 V |
Output KW | Output KW: 4.1 kW | Output HP | Output HP: 5.50 Hp |
Frame Size | Frame Size: 215 | Efficiency | Efficiency: 82.5 % |
Weight | Weight: 153.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 10.00 | 25%: 11.00 | 50%: 14.50 | 75%: 18.80 | 100%: 25.00 | 115%: 28.00 | 125%: 31.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.70 | 25%: 1.60 | 50%: 2.60 | 75%: 3.70 | 100%: 5.10 | 115%: 5.70 | 125%: 6.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 64.0 | 50%: 78.0 | 75%: 82.5 | 100%: 82.5 | 115%: 82.0 | 125%: 81.0 |
% of Rated Load: Power Factor (%) | 0%: 30.8 | 25%: 63.4 | 50%: 78.5 | 75%: 85.5 | 100%: 89.0 | 115%: 88.5 | 125%: 88.7 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,190 | 50%: 1,180 | 75%: 1,170 | 100%: 1,150 | 115%: 1,140 | 125%: 1,135 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 6.10 | 50%: 12.20 | 75%: 18.50 | 100%: 25.00 | 115%: 28.90 | 125%: 31.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 113.00 | Current (%): 0.0 | Torque (ft-lbs): 25.00 | Torque (%): 0.0 | Speed (RPM): 171 | Rated Output (KW): 17.90 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
Curvepoint: Break-Down | Current (Amps): 78.00 | Current (%): 0.0 | Torque (ft-lbs): 48.00 | Torque (%): 0.0 | Speed (RPM): 1,036 | Rated Output (KW): 13.80 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
Curvepoint: Locked-Rotor | Current (Amps): 117.60 | Current (%): 0.0 | Torque (ft-lbs): 20.50 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 18.40 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
Efficiency
Information not available at the moment. Please check back later!