General Purpose Motor, 7.50 HP, 1 Ph, 60 Hz, 208-230 V, 1800 & 1800 RPM, 215T Frame, TEFC

General Purpose Motor, 7.50 HP, 1 Ph, 60 Hz, 208-230 V, 1800 & 1800 RPM, 215T Frame, TEFC - 215TBFW7026

Part#: 215TBFW7026

Catalog#: I215

Model#: 215TBFW7026BD

Weight: 133 lb

List Price: $1,907.00

Key Features


  • Heavy gauge steel constructions
  • Capacitor start/capacitor run design for reduced amperage
  • Will accept flange kit, see accessory section
  • Class F insulation

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle