10,3600,DP,215JPV,1/60/200
10,3600,DP,215JPV,1/60/200 - 215TCDW17011
Part#: 215TCDW17011
Catalog#: 215TCDW17011
Weight: 185 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 200 V |
Speed | Speed: 3465 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215JPV | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 81.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 54 A |
Power Factor | Power Factor: 84 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: L |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: JPV |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 200 V |
Current | Current: 54 A | Efficiency | Efficiency: 81.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3465 rpm |
Connection Drawing | Connection Drawing: EE7090JR | Outline Drawing | Outline Drawing: 037653-1115 |
Weight | Weight: 185.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 24.15 | 25%: 26.45 | 50%: 33.93 | 75%: 43.70 | 100%: 54.05 | 115%: 65.55 |
% of Rated Load: Rated Output (KW) | 0%: 0.90 | 25%: 2.60 | 50%: 4.70 | 75%: 6.90 | 100%: 8.90 | 115%: 11.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 70.0 | 50%: 79.0 | 75%: 80.0 | 100%: 81.5 | 115%: 75.0 |
% of Rated Load: Power Factor (%) | 0%: 17.0 | 25%: 49.5 | 50%: 69.0 | 75%: 79.5 | 100%: 84.0 | 115%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,570 | 50%: 3,540 | 75%: 3,510 | 100%: 3,465 | 115%: 3,350 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 145.00 | Current (%): 309.0 | Torque (ft-lbs): 34.30 | Torque (%): 227.0 | Speed (RPM): 3,071 | Rated Output (KW): 26.40 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 249.00 | Current (%): 530.0 | Torque (ft-lbs): 23.00 | Torque (%): 152.0 | Speed (RPM): 343 | Rated Output (KW): 37.10 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 47.00 | Current (%): 100.0 | Torque (ft-lbs): 15.10 | Torque (%): 100.0 | Speed (RPM): 3,465 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 249.00 | Current (%): 530.0 | Torque (ft-lbs): 23.10 | Torque (%): 153.0 | Speed (RPM): 0 | Rated Output (KW): 37.70 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!