Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 460 V, 215T Frame, TEFC
Blue Chip® XRI®-841 / Automotive Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 460 V, 215T Frame, TEFC - 215THFCD9101
Part#: 215THFCD9101
Catalog#: W522B
List Price: $3,905.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
| Output KW | Output KW: 2.2 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 875 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 215T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 85.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 4.6 A |
| Power Factor | Power Factor: 70 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6308 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 56 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 8 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: 4.627 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
| Current | Current: 4.6 A | Efficiency | Efficiency: 85.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 875 rpm |
| Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS810116-200 |
| UPC | UPC: 722856192462 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.80 | 25%: 3.00 | 50%: 3.30 | 75%: 3.90 | 100%: 4.60 | 115%: 5.10 | 125%: 5.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.72 | 50%: 1.32 | 75%: 1.93 | 100%: 2.60 | 115%: 2.99 | 125%: 3.27 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.7 | 50%: 85.3 | 75%: 87.1 | 100%: 85.5 | 115%: 86.3 | 125%: 85.8 |
| % of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 31.0 | 50%: 50.0 | 75%: 63.0 | 100%: 70.0 | 115%: 74.0 | 125%: 75.0 |
| % of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 890 | 75%: 882 | 100%: 875 | 115%: 870 | 125%: 868 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 45.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.41 | 50%: 8.88 | 75%: 13.40 | 100%: 18.00 | 115%: 20.80 | 125%: 22.80 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: No Load | Current (Amps): 2.80 | Current (%): 62.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 7.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 4.60 | Current (%): 100.0 | Torque (ft-lbs): 18.00 | Torque (%): 100.0 | Speed (RPM): 875 | Rated Output (KW): 0.00 | Power Factor (%): 70.5 | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 23.00 | Current (%): 502.0 | Torque (ft-lbs): 28.50 | Torque (%): 158.0 | Speed (RPM): 450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 21.00 | Current (%): 458.0 | Torque (ft-lbs): 35.40 | Torque (%): 200.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 1/3 | Current (Amps): 25.00 | Current (%): 545.0 | Torque (ft-lbs): 28.20 | Torque (%): 155.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 14.00 | Current (%): 305.0 | Torque (ft-lbs): 44.00 | Torque (%): 245.0 | Speed (RPM): 760 | Rated Output (KW): 0.00 | Power Factor (%): 68.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 29.10 | Current (%): 635.0 | Torque (ft-lbs): 34.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 46.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!