Inverter (Vector) Duty Motor

Blue Max® Inverter (Vector) Duty Motor - 215THTS8038
Part#: 215THTS8038
Catalog#: Y566
Model#: 215THTS8038CS
Weight: 272 lb
List Price: $4,687.00
Your Price: Login is Required
Key Features
- MAX GUARD® Class H insulation system
- Constant torque operation from 0 to base speed on vector drive, including TEFC (On Volts/Hertz drives, TEFC motors are limited to 20:1 constant torque
- Constant HP operation to twice base speed (143-256 frame);1.5 times base (all others)
- Optimized for operation with IGBT inverter (NEMA Design A)
- Normally closed thermostats (one per phase, class F)
- Blue Chip quality, cast iron frame and brackets
- Patented “fracket” design (TEBC enclosure)