Inverter (Vector) Duty Motor, 10 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 215TC Frame, TEFC

Black Max®-PM Inverter (Vector) Duty Motor, 10 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 215TC Frame, TEFC - 215TPFRB10219

Part#: 215TPFRB10219

Catalog#: SY069

Model#: 215TPFRB10219AA

Weight: 139 lb

List Price: $3,088.00

Key Features


  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design
  • Provisions for optional “BCP” (Bearing Current Protection)

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle