Fan & Blower Motor, 10 HP, 3 Ph, 120 Hz, 460 V, 2400 RPM, 215T Frame, TEAO

Fan & Blower Motor, 10 HP, 3 Ph, 120 Hz, 460 V, 2400 RPM, 215T Frame, TEAO

Part#: 215TPTAC10518

Catalog#: NM2416

Model#: 215TPTAC10518

Weight: 134 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Permanent Magnet Motor
  • Innovative conical air gap design
  • Meets or exceeds proposed IE5 efficiency standards
  • Superior energy efficiency over a broad operating range
  • Maintains high efficiency under partial load
  • Lower operating temperature for higher reliability
  • Compatible with leading VFD's

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 460 V
Speed Speed: 2400 rpm Service Factor Service Factor: 1.15
Frame Frame: 215T Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 95 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 120 Hz Current Current: 12 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: No Design Code KVA Code KVA Code: N/A
Drive End Bearing Size Drive End Bearing Size: 6308 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6308
Enclosure Enclosure: Totally Enclosed Air Over UL UL: Recognized
CSA CSA: N CE CE: N
IP Code IP Code: 54 Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: AC Permament Magnet Starting Method Starting Method: Inverter Only
Poles Poles: 6 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Aluminum Shaft Type Shaft Type: T
Overall Length Overall Length: 17.80 in Frame Length Frame Length: 11.18 in
Shaft Diameter Shaft Diameter: 1.375 in Shaft Extension Shaft Extension: 3.38 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 2400 rpm Frequency Frequency: 120 Hz
Voltage Voltage: 460 V Current Current: 12 A
Efficiency Efficiency: 95 % Service Factor Service Factor: 1.15
Speed Speed: 2400 rpm Connection Drawing Connection Drawing: NA
Outline Drawing Outline Drawing: 520-00501-1118 Packaged Length Packaged Length: 26.50 IN
Weight Weight: 134.00 LB UPC UPC: 722856073778
Packaged Width Packaged Width: 18.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 14.38 IN

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle