10/7.5,1800/1500,DP,215T,3/60/50/230/460#190/380
10/7.5,1800/1500,DP,215T,3/60/50/230/460#190/380
Part#: 215TTDBD36123
Catalog#: 215TTDBD36123
Weight: 133 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 1.375 in |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS621033 |
Packaged Length | Packaged Length: 29.00 IN | Weight | Weight: 133.00 LB |
Packaged Width | Packaged Width: 24.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 23.00 IN |
Efficiency
Information not available at the moment. Please check back later!