12,1800,DP,215T,3/60/230/460
12,1800,DP,215T,3/60/230/460 - 215TTDBD6029
Part#: 215TTDBD6029
Catalog#: 215TTDBD6029
Weight: 143 lb
List Price: $1,306.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 12 Hp |
Output KW | Output KW: 9 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215T | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 91.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 30.0/15.0 A |
Power Factor | Power Factor: 82 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6307 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .76 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Output HP | Output HP: 12 Hp | Output KW | Output KW: 9 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 30.0/15.0 A | Efficiency | Efficiency: 91.7 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: SS620684 |
Weight | Weight: 143.00 LB | UPC | UPC: 722856183378 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.50 | 50%: 9.20 | 75%: 11.90 | 100%: 15.00 | 115%: 17.10 | 125%: 18.65 |
% of Rated Load: Rated Output (KW) | 0%: 0.28 | 50%: 4.79 | 75%: 7.27 | 100%: 9.80 | 115%: 11.27 | 125%: 12.18 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 50%: 92.2 | 75%: 92.4 | 100%: 91.7 | 115%: 91.1 | 125%: 91.0 |
% of Rated Load: Power Factor (%) | 0%: 5.3 | 50%: 65.3 | 75%: 76.7 | 100%: 82.0 | 115%: 82.7 | 125%: 82.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 50%: 1,785 | 75%: 1,774 | 100%: 1,765 | 115%: 1,756 | 125%: 1,751 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 55.00 | Current (%): 367.0 | Torque (ft-lbs): 103.50 | Torque (%): 289.0 | Speed (RPM): 1,625 | Rated Output (KW): 0.00 | Power Factor (%): 68.0 | Rated Output (Hp): 12.00 |
Curvepoint: Pull-Up | Current (Amps): 90.00 | Current (%): 600.0 | Torque (ft-lbs): 76.50 | Torque (%): 214.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 12.00 |
Curvepoint: No Load | Current (Amps): 6.50 | Current (%): 43.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.3 | Rated Output (Hp): 12.00 |
Curvepoint: 1/3 | Current (Amps): 90.00 | Current (%): 600.0 | Torque (ft-lbs): 55.00 | Torque (%): 154.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 12.00 |
Curvepoint: Locked-Rotor | Current (Amps): 88.00 | Current (%): 587.0 | Torque (ft-lbs): 84.30 | Torque (%): 235.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 44.0 | Rated Output (Hp): 12.00 |
Curvepoint: 2/3 | Current (Amps): 75.00 | Current (%): 500.0 | Torque (ft-lbs): 65.00 | Torque (%): 181.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 12.00 |
Curvepoint: Full Load | Current (Amps): 15.00 | Current (%): 100.0 | Torque (ft-lbs): 35.83 | Torque (%): 100.0 | Speed (RPM): 1,760 | Rated Output (KW): 0.00 | Power Factor (%): 82.0 | Rated Output (Hp): 12.00 |
Efficiency
Information not available at the moment. Please check back later!