Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 215JM Frame, DP

Globetrotter® Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 215JM Frame, DP - 215TTDBD6082
Part#: 215TTDBD6082
Catalog#: GT0414A
Model#: 215TTDBD6082BB
Weight: 112 lb
List Price: $1,580.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque and 4:1 Constant Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly
- 1.15 service factor on sinewave, 1.0 service factor on IGBT power
- NEMA JM pump shaft dimensions
- JMV frame (includes drip cover as noted) for vertical mount without base
- Ball bearings, mechanically locked on shaft end
- UL recognized, CSA certified and CE mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5 & 3 Hp |
| Output KW | Output KW: 3.7 & 2.2 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1180 & 986 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 215JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 89.5 & 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 13.8/6.9 & 11/5.5 A |
| Power Factor | Power Factor: 76 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 2.186 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 19.22 in |
| Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 0.874 in |
| Shaft Extension | Shaft Extension: 4.53 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 4:1/Variable 10:1 |
| Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 13.8/6.9 A |
| Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1180 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: SS620792 | Packaged Length | Packaged Length: 22.22 IN |
| Weight | Weight: 112.00 LB | UPC | UPC: 722856064615 |
| Packaged Width | Packaged Width: 15.18 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.02 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 3.30 | 25%: 3.60 | 50%: 4.40 | 75%: 5.50 | 100%: 6.90 | 115%: 7.80 | 125%: 8.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.20 | 50%: 2.20 | 75%: 3.10 | 100%: 4.20 | 115%: 4.80 | 125%: 5.30 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.8 | 50%: 84.5 | 75%: 90.1 | 100%: 89.5 | 115%: 89.2 | 125%: 88.1 |
| % of Rated Load: Power Factor (%) | 0%: 11.4 | 25%: 41.8 | 50%: 62.8 | 75%: 70.7 | 100%: 76.0 | 115%: 77.2 | 125%: 78.3 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,180 | 115%: 1,178 | 125%: 1,174 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 50.0 | 125%: 65.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.60 | 100%: 22.30 | 115%: 25.70 | 125%: 28.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 48.00 | Current (%): 696.0 | Torque (ft-lbs): 37.00 | Torque (%): 166.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 38.0 | Rated Output (Hp): 5.00 |
| Curvepoint: 1/3 | Current (Amps): 43.00 | Current (%): 623.0 | Torque (ft-lbs): 30.50 | Torque (%): 137.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Pull-Up | Current (Amps): 40.00 | Current (%): 580.0 | Torque (ft-lbs): 31.50 | Torque (%): 141.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: 2/3 | Current (Amps): 36.00 | Current (%): 522.0 | Torque (ft-lbs): 38.00 | Torque (%): 170.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Break-Down | Current (Amps): 26.00 | Current (%): 377.0 | Torque (ft-lbs): 59.00 | Torque (%): 265.0 | Speed (RPM): 1,075 | Rated Output (KW): 0.00 | Power Factor (%): 64.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Full Load | Current (Amps): 6.90 | Current (%): 100.0 | Torque (ft-lbs): 22.30 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): 0.00 | Power Factor (%): 76.0 | Rated Output (Hp): 5.00 |
| Curvepoint: No Load | Current (Amps): 3.30 | Current (%): 48.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 6.5 | Rated Output (Hp): 5.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |