3,900,DP,215HPVZ,3/60/230/460
3,900,DP,215HPVZ,3/60/230/460
Part#: 215TTDR7421
Catalog#: 215TTDR7421
Weight: 200 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 865 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215HPVZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 78.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 11.6/5.8 A | Power Factor | Power Factor: 62.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 310 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 206 |
UL | UL: Recognized | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 5.4 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: HP Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: HPVZ |
Current | Current: 11.6/5.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 865 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: A-SS85757-875 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 215 | Efficiency | Efficiency: 78.5 % |
Weight | Weight: 200.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.00 | 25%: 4.10 | 50%: 4.50 | 75%: 5.00 | 100%: 5.80 | 115%: 6.50 | 125%: 6.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 0.92 | 50%: 1.50 | 75%: 2.20 | 100%: 3.00 | 115%: 3.30 | 125%: 3.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 62.0 | 50%: 74.0 | 75%: 77.5 | 100%: 78.5 | 115%: 77.5 | 125%: 77.0 |
% of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 28.0 | 50%: 43.0 | 75%: 54.5 | 100%: 62.3 | 115%: 66.0 | 125%: 67.5 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 890 | 50%: 883 | 75%: 875 | 100%: 865 | 115%: 857 | 125%: 852 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.50 | 50%: 9.00 | 75%: 13.50 | 100%: 18.00 | 115%: 21.00 | 125%: 22.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 21.00 | Current (%): 362.0 | Torque (ft-lbs): 35.00 | Torque (%): 194.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 23.50 | Current (%): 405.0 | Torque (ft-lbs): 33.00 | Torque (%): 183.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 50.5 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 22.50 | Current (%): 388.0 | Torque (ft-lbs): 31.00 | Torque (%): 172.0 | Speed (RPM): 170 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 19.00 | Current (%): 328.0 | Torque (ft-lbs): 40.00 | Torque (%): 222.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 14.50 | Current (%): 250.0 | Torque (ft-lbs): 42.00 | Torque (%): 233.0 | Speed (RPM): 692 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!