Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215JPV Frame, DP
Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215JPV Frame, DP - 215TTDW14073
Part#: 215TTDW14073
Catalog#: U198A
Model#: 215TTDW14073AA
Weight: 225 lb
Key Features
- NEMA JP pump shaft dimensions
- JPV frame includes drip cover for vertical mount without base
- JP frame has rigid base, drip cover not included
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
- UL Listed for Fire Pump applications (except as noted)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1750 & 1455 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 215JPV | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 89.5 & 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 50 Hz | Current | Current: 25/12.5 & 23/11.5 A |
Power Factor | Power Factor: 85 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.31 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 24.31 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.250 in |
Shaft Extension | Shaft Extension: 8.15 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: JPV |
Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Current | Current: 25.0/12.5 A |
Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1750 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: B-SS86615-1115 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 30.50 IN | Weight | Weight: 225.00 LB |
UPC | UPC: 722856035370 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 14.75 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.00 | 25%: 5.00 | 50%: 7.00 | 75%: 9.50 | 100%: 12.50 | 115%: 14.20 | 125%: 15.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 2.10 | 50%: 4.10 | 75%: 6.30 | 100%: 8.40 | 115%: 9.70 | 125%: 10.60 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.0 | 50%: 88.5 | 75%: 89.5 | 100%: 89.5 | 115%: 88.5 | 125%: 87.5 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 54.0 | 50%: 74.0 | 75%: 85.0 | 100%: 85.0 | 115%: 86.0 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,765 | 100%: 1,750 | 115%: 1,745 | 125%: 1,740 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 65.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 15.00 | 75%: 22.50 | 100%: 30.00 | 115%: 34.50 | 125%: 37.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 48.00 | Current (%): 384.0 | Torque (ft-lbs): 78.00 | Torque (%): 260.0 | Speed (RPM): 1,510 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 75.00 | Current (%): 600.0 | Torque (ft-lbs): 48.00 | Torque (%): 160.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 4.00 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 78.00 | Current (%): 624.0 | Torque (ft-lbs): 45.00 | Torque (%): 150.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 74.00 | Current (%): 592.0 | Torque (ft-lbs): 52.00 | Torque (%): 173.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 46.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 12.50 | Current (%): 100.0 | Torque (ft-lbs): 30.00 | Torque (%): 100.0 | Speed (RPM): 1,755 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 70.00 | Current (%): 560.0 | Torque (ft-lbs): 55.00 | Torque (%): 183.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |