Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 215JP Frame, DP
Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 215JP Frame, DP - 215TTDW4044
Part#: 215TTDW4044
Catalog#: U194
Model#: 215TTDW4044BB
Weight: 156 lb
Key Features
- NEMA JP pump shaft dimensions
- JPV frame includes drip cover for vertical mount without base
- JP frame has rigid base, drip cover not included
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
- UL Listed for Fire Pump applications (except as noted)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 200 V |
Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215JP | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 28.8 A |
Power Factor | Power Factor: 83.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: B |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.25 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 23.03 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.250 in |
Shaft Extension | Shaft Extension: 8.15 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: JP |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 200 V | Current | Current: 28.8 A |
Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1760 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: A-SS86594-1115 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 30.19 IN | Weight | Weight: 156.00 LB |
UPC | UPC: 722856035332 | Packaged Width | Packaged Width: 16.50 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 10.35 | 25%: 12.65 | 50%: 17.25 | 75%: 22.31 | 100%: 28.75 | 115%: 33.35 | 125%: 35.65 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 2.20 | 50%: 4.20 | 75%: 6.20 | 100%: 8.50 | 115%: 9.70 | 125%: 10.60 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.5 | 50%: 89.5 | 75%: 90.2 | 100%: 89.5 | 115%: 88.5 | 125%: 87.5 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 51.0 | 50%: 71.0 | 75%: 80.0 | 100%: 83.5 | 115%: 85.0 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,770 | 100%: 1,760 | 115%: 1,755 | 125%: 1,750 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 60.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 15.00 | 75%: 22.50 | 100%: 29.80 | 115%: 34.50 | 125%: 37.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 12.50 | Current (%): 100.0 | Torque (ft-lbs): 29.80 | Torque (%): 100.0 | Speed (RPM): 1,760 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 57.00 | Current (%): 456.0 | Torque (ft-lbs): 92.00 | Torque (%): 309.0 | Speed (RPM): 1,530 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 81.00 | Current (%): 648.0 | Torque (ft-lbs): 54.00 | Torque (%): 181.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 90.00 | Current (%): 720.0 | Torque (ft-lbs): 60.00 | Torque (%): 201.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 47.0 | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 76.50 | Current (%): 612.0 | Torque (ft-lbs): 63.00 | Torque (%): 211.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 85.50 | Current (%): 684.0 | Torque (ft-lbs): 51.00 | Torque (%): 171.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 4.50 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |