3,900,DP,215TCVZ,3/60/230/460
3,900,DP,215TCVZ,3/60/230/460
Part#: 215TTDW4102
Catalog#: 215TTDW4102
Weight: 228 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 875 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215TCVZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 10.0/5.0 A | Power Factor | Power Factor: 66.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 212 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.5 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCVZ |
Current | Current: 10.0/5.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 875 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: B-SS86616-1240 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 215 | Efficiency | Efficiency: 86.5 % |
Weight | Weight: 228.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.70 | 25%: 3.00 | 50%: 3.50 | 75%: 4.00 | 100%: 5.00 | 115%: 5.50 | 125%: 6.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.70 | 50%: 1.50 | 75%: 2.00 | 100%: 2.50 | 115%: 3.00 | 125%: 3.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 78.0 | 50%: 85.5 | 75%: 86.5 | 100%: 86.5 | 115%: 86.5 | 125%: 85.5 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 31.0 | 50%: 48.0 | 75%: 60.0 | 100%: 66.5 | 115%: 69.0 | 125%: 70.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 892 | 50%: 885 | 75%: 880 | 100%: 875 | 115%: 870 | 125%: 865 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 70.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.50 | 50%: 9.00 | 75%: 13.50 | 100%: 18.00 | 115%: 20.50 | 125%: 22.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 23.00 | Current (%): 460.0 | Torque (ft-lbs): 23.00 | Torque (%): 128.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 16.00 | Current (%): 320.0 | Torque (ft-lbs): 46.00 | Torque (%): 256.0 | Speed (RPM): 770 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 2.70 | Current (%): 54.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 19.00 | Current (%): 380.0 | Torque (ft-lbs): 28.50 | Torque (%): 158.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 21.50 | Current (%): 430.0 | Torque (ft-lbs): 24.50 | Torque (%): 136.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 24.00 | Current (%): 480.0 | Torque (ft-lbs): 27.50 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 40.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 5.00 | Current (%): 100.0 | Torque (ft-lbs): 18.00 | Torque (%): 100.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!