Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 215JP Frame, DP
Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 215JP Frame, DP
Part#: 215TTDW7049
Catalog#: M119
Model#: 215TTDW7049AB
Weight: 115 lb
Your Price: Login is Required
Key Features
- NEMA JP pump shaft dimensions
- JPV frame includes drip cover for vertical mount without base
- JP frame has rigid base, drip cover not included
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
- UL Listed for Fire Pump applications (except as noted)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 1750 & 1455 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 215JP | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 & 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 29-26.4/13.2 & 24/12 A | Power Factor | Power Factor: 80.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.5 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 23.03 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.250 in |
Shaft Extension | Shaft Extension: 8.15 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 29.0-26.4/13.2 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1750 rpm |
Connection Drawing | Connection Drawing: A-EE7308 | Outline Drawing | Outline Drawing: A-SS86594-1115 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.5 % |
Packaged Length | Packaged Length: 30.19 IN | Weight | Weight: 115.00 LB |
Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.70 | 25%: 6.50 | 50%: 8.20 | 75%: 10.50 | 100%: 13.20 | 115%: 15.00 | 125%: 16.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 2.50 | 50%: 4.50 | 75%: 6.50 | 100%: 8.50 | 115%: 10.00 | 125%: 11.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.5 | 50%: 86.5 | 75%: 87.5 | 100%: 87.5 | 115%: 86.5 | 125%: 85.5 |
% of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 45.0 | 50%: 65.5 | 75%: 75.5 | 100%: 80.9 | 115%: 82.5 | 125%: 83.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,785 | 50%: 1,775 | 75%: 1,765 | 100%: 1,750 | 115%: 1,745 | 125%: 1,735 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 15.00 | 75%: 22.50 | 100%: 30.00 | 115%: 35.00 | 125%: 38.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 77.00 | Current (%): 583.0 | Torque (ft-lbs): 44.50 | Torque (%): 148.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 13.20 | Current (%): 100.0 | Torque (ft-lbs): 30.00 | Torque (%): 100.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 5.70 | Current (%): 43.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 50.00 | Current (%): 379.0 | Torque (ft-lbs): 83.00 | Torque (%): 277.0 | Speed (RPM): 1,505 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 69.00 | Current (%): 523.0 | Torque (ft-lbs): 55.00 | Torque (%): 183.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 81.00 | Current (%): 614.0 | Torque (ft-lbs): 52.50 | Torque (%): 175.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 46.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 73.00 | Current (%): 553.0 | Torque (ft-lbs): 47.00 | Torque (%): 157.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: cancel |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: cancel |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |