Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 215JP Frame, TEFC

Globetrotter® Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 215JP Frame, TEFC - 215TTFBD6012
Part#: 215TTFBD6012
Catalog#: GT3418A
Model#: 215TTFBD6012BC
Weight: 167 lb
List Price: $2,158.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- IP55 enclosure on cast iron frames
- Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
| Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 3518 & 2925 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 215JP | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 90.2 & 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 23.6/11.8 & 21.6/10.8 A |
| Power Factor | Power Factor: 88 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.218 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 25.78 in |
| Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.25 in |
| Shaft Extension | Shaft Extension: 8.39 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: JP |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 23.6/11.8 A |
| Efficiency | Efficiency: 90.2 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3518 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: SS620827-200 | Packaged Length | Packaged Length: 29.00 IN |
| Weight | Weight: 167.00 LB | UPC | UPC: 722856063014 |
| Packaged Width | Packaged Width: 15.00 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 3.90 | 25%: 4.80 | 50%: 6.80 | 75%: 9.20 | 100%: 11.80 | 115%: 13.50 | 125%: 14.70 |
| % of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 2.20 | 50%: 4.10 | 75%: 6.20 | 100%: 8.30 | 115%: 9.50 | 125%: 10.40 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.5 | 50%: 89.9 | 75%: 91.2 | 100%: 90.2 | 115%: 89.9 | 125%: 89.9 |
| % of Rated Load: Power Factor (%) | 0%: 12.9 | 25%: 57.5 | 50%: 76.0 | 75%: 84.5 | 100%: 88.0 | 115%: 88.0 | 125%: 88.5 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,560 | 75%: 3,540 | 100%: 3,518 | 115%: 3,502 | 125%: 3,492 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.70 | 50%: 7.40 | 75%: 11.10 | 100%: 14.90 | 115%: 17.30 | 125%: 18.90 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 79.00 | Current (%): 669.0 | Torque (ft-lbs): 28.00 | Torque (%): 188.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 45.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 1/3 | Current (Amps): 72.00 | Current (%): 610.0 | Torque (ft-lbs): 23.00 | Torque (%): 154.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Pull-Up | Current (Amps): 67.00 | Current (%): 568.0 | Torque (ft-lbs): 24.00 | Torque (%): 161.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 2/3 | Current (Amps): 60.00 | Current (%): 508.0 | Torque (ft-lbs): 30.00 | Torque (%): 201.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 44.00 | Current (%): 373.0 | Torque (ft-lbs): 41.00 | Torque (%): 275.0 | Speed (RPM): 3,125 | Rated Output (KW): 0.00 | Power Factor (%): 74.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 11.80 | Current (%): 100.0 | Torque (ft-lbs): 14.90 | Torque (%): 100.0 | Speed (RPM): 3,518 | Rated Output (KW): 0.00 | Power Factor (%): 89.0 | Rated Output (Hp): 10.00 |
| Curvepoint: No Load | Current (Amps): 3.90 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 10.5 | Rated Output (Hp): 10.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |