Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 215JM Frame, TEFC

Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 215JM Frame, TEFC
Part#: 215TTFBD6072
Catalog#: GT3119A-P
Model#: 215TTFBD6072AB
Weight: 180 lb
List Price: $2,438.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- Inverter duty 10:1 Variable Torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- BCP (Bearing Current Protection)
- Class F insulation
- Standard F1, reversible to F2 assembly
- Dual frame mounting holes
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 1762 & 1465 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 215JM | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 & 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 27.3-25/12.5 & 23.2/11.6 A | Power Factor | Power Factor: 81.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.155 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Shaft Diameter | Shaft Diameter: 0.874 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 10:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 27.3-25.0/12.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1762 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS620824-200 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 180.00 LB |
UPC | UPC: 722856185211 | Packaged Width | Packaged Width: 16.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.60 | 25%: 6.20 | 50%: 7.80 | 75%: 10.00 | 100%: 12.50 | 115%: 14.30 | 125%: 15.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 2.10 | 50%: 4.10 | 75%: 6.10 | 100%: 8.10 | 115%: 9.50 | 125%: 10.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 90.8 | 75%: 91.6 | 100%: 91.7 | 115%: 90.3 | 125%: 89.5 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 42.5 | 50%: 66.0 | 75%: 76.6 | 100%: 81.3 | 115%: 83.4 | 125%: 84.2 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,782 | 75%: 1,772 | 100%: 1,762 | 115%: 1,756 | 125%: 1,752 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.30 | 50%: 14.70 | 75%: 22.20 | 100%: 29.80 | 115%: 34.40 | 125%: 37.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 76.00 | Current (%): 608.0 | Torque (ft-lbs): 38.00 | Torque (%): 127.0 | Speed (RPM): 280 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 77.00 | Current (%): 617.0 | Torque (ft-lbs): 65.00 | Torque (%): 218.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 45.0 | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 65.00 | Current (%): 520.0 | Torque (ft-lbs): 62.00 | Torque (%): 208.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 46.00 | Current (%): 368.0 | Torque (ft-lbs): 85.00 | Torque (%): 285.0 | Speed (RPM): 1,615 | Rated Output (KW): 0.00 | Power Factor (%): 70.5 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 12.50 | Current (%): 100.0 | Torque (ft-lbs): 29.80 | Torque (%): 100.0 | Speed (RPM): 1,762 | Rated Output (KW): 0.00 | Power Factor (%): 81.5 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 73.00 | Current (%): 584.0 | Torque (ft-lbs): 50.00 | Torque (%): 167.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 6.00 | Current (%): 48.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 6.0 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!