Crop Dryer Motor, 3 Ph, 60 Hz, 230/460 V, 215TZ Frame, TEFC
Crop Dryer Motor, 3 Ph, 60 Hz, 230/460 V, 215TZ Frame, TEFC - 215TTFCD6327
Part#: 215TTFCD6327
Catalog#: Y013
Model#: 215TTFCD6327DA
List Price: $3,325.00
Your Price: Login is Required
Specifications
| UPC | UPC: 722856220868 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 6.50 | 25%: 7.00 | 50%: 8.50 | 75%: 10.50 | 100%: 12.90 | 115%: 14.50 | 125%: 15.70 |
| % of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 2.20 | 50%: 4.13 | 75%: 6.13 | 100%: 8.20 | 115%: 9.50 | 125%: 10.40 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.0 | 50%: 91.0 | 75%: 92.0 | 100%: 91.7 | 115%: 91.2 | 125%: 90.8 |
| % of Rated Load: Power Factor (%) | 0%: 5.8 | 25%: 39.2 | 50%: 61.5 | 75%: 73.8 | 100%: 80.0 | 115%: 82.2 | 125%: 83.2 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,782 | 75%: 1,775 | 100%: 1,765 | 115%: 1,758 | 125%: 1,755 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 53.0 | 115%: 68.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.30 | 50%: 14.70 | 75%: 22.20 | 100%: 29.80 | 115%: 34.40 | 125%: 37.40 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 2/3 | Current (Amps): 66.00 | Current (%): 510.0 | Torque (ft-lbs): 87.00 | Torque (%): 292.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 12.90 | Current (%): 100.0 | Torque (ft-lbs): 29.80 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 0.00 | Power Factor (%): 80.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 55.00 | Current (%): 425.0 | Torque (ft-lbs): 95.00 | Torque (%): 320.0 | Speed (RPM): 1,540 | Rated Output (KW): 0.00 | Power Factor (%): 70.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 1/3 | Current (Amps): 80.00 | Current (%): 620.0 | Torque (ft-lbs): 69.00 | Torque (%): 232.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 92.00 | Current (%): 712.0 | Torque (ft-lbs): 84.00 | Torque (%): 280.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 48.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Pull-Up | Current (Amps): 74.00 | Current (%): 572.0 | Torque (ft-lbs): 70.20 | Torque (%): 235.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
| Curvepoint: No Load | Current (Amps): 6.50 | Current (%): 50.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.8 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!