2,750,TEFC,215T,3/50/440
2,750,TEFC,215T,3/50/440
Part#: 215TTFS17103
Catalog#: 215TTFS17103
Weight: 243 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 440 V |
Speed | Speed: 710 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 4 A | Power Factor | Power Factor: 62 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.68 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 4 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 710 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: B-SS84278-875 | Voltage | Voltage: 440 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 215 | Efficiency | Efficiency: 80 % |
Weight | Weight: 243.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.50 | 25%: 2.59 | 50%: 2.85 | 75%: 3.28 | 100%: 3.97 | 115%: 4.40 | 125%: 4.75 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.60 | 50%: 1.00 | 75%: 1.40 | 100%: 1.90 | 115%: 2.20 | 125%: 2.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 70.0 | 50%: 78.5 | 75%: 81.5 | 100%: 80.0 | 115%: 78.5 | 125%: 77.5 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 28.0 | 50%: 44.0 | 75%: 55.0 | 100%: 62.0 | 115%: 65.0 | 125%: 66.0 |
% of Rated Load: Speed (RPM) | 0%: 750 | 25%: 740 | 50%: 732 | 75%: 720 | 100%: 710 | 115%: 700 | 125%: 690 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.60 | 50%: 7.30 | 75%: 11.20 | 100%: 15.00 | 115%: 17.50 | 125%: 19.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 4.60 | Current (%): 100.0 | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 710 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 19.00 | Current (%): 415.0 | Torque (ft-lbs): 27.00 | Torque (%): 180.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: 2/3 | Current (Amps): 17.00 | Current (%): 370.0 | Torque (ft-lbs): 30.00 | Torque (%): 200.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: No Load | Current (Amps): 2.90 | Current (%): 63.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 20.50 | Current (%): 446.0 | Torque (ft-lbs): 30.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 46.0 | Rated Output (Hp): 2.00 |
Curvepoint: 1/3 | Current (Amps): 20.00 | Current (%): 435.0 | Torque (ft-lbs): 27.00 | Torque (%): 180.0 | Speed (RPM): 100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 14.00 | Current (%): 305.0 | Torque (ft-lbs): 34.00 | Torque (%): 226.0 | Speed (RPM): 475 | Rated Output (KW): | Power Factor (%): 61.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!