Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 215JM Frame, TEFC
Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 215JM Frame, TEFC - 215TTFW4035
Part#: 215TTFW4035
Catalog#: U339
Model#: 215TTFW4035BC
Weight: 130 lb
Key Features
- NEMA JM pump shaft dimensions
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor (except as noted)
- UL Recognized and CSA Certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 200 V |
Speed | Speed: 1755 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215JM | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 29.9 A |
Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.05 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 22.09 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: JM |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 200 V | Current | Current: 29.9 A |
Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1755 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: A-SS86629-1115 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 30.19 IN | Weight | Weight: 130.00 LB |
UPC | UPC: 722856034311 | Packaged Width | Packaged Width: 16.50 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.96 | 25%: 13.80 | 50%: 17.94 | 75%: 23.00 | 100%: 29.90 | 115%: 33.35 | 125%: 36.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 2.20 | 50%: 4.20 | 75%: 6.20 | 100%: 8.30 | 115%: 9.50 | 125%: 10.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.5 | 50%: 89.5 | 75%: 90.2 | 100%: 89.5 | 115%: 89.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 46.0 | 50%: 67.5 | 75%: 77.0 | 100%: 81.0 | 115%: 82.0 | 125%: 82.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,765 | 100%: 1,755 | 115%: 1,750 | 125%: 1,740 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.40 | 50%: 14.80 | 75%: 22.20 | 100%: 30.00 | 115%: 34.50 | 125%: 37.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 13.00 | Current (%): 100.0 | Torque (ft-lbs): 30.00 | Torque (%): 100.0 | Speed (RPM): 1,755 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 45.00 | Current (%): 346.0 | Torque (ft-lbs): 77.00 | Torque (%): 257.0 | Speed (RPM): 1,600 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 75.00 | Current (%): 577.0 | Torque (ft-lbs): 59.50 | Torque (%): 198.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 42.5 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 70.00 | Current (%): 538.0 | Torque (ft-lbs): 52.00 | Torque (%): 173.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 5.20 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 60.00 | Current (%): 462.0 | Torque (ft-lbs): 62.00 | Torque (%): 207.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 73.00 | Current (%): 562.0 | Torque (ft-lbs): 51.00 | Torque (%): 170.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |