2,720,TEFC,215T,3/60/230/460
2,720,TEFC,215T,3/60/230/460
Part#: 215TTFW7126
Catalog#: 215TTFW7126
Weight: 125 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 695 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 8.8/4.4 A | Power Factor | Power Factor: 52 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.26 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 8.8/4.4 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 695 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: A-SS88975-1115 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 215 | Efficiency | Efficiency: 82.5 % |
Weight | Weight: 125.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.10 | 25%: 3.20 | 50%: 3.50 | 75%: 4.00 | 100%: 4.40 | 115%: 4.80 | 125%: 5.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.60 | 50%: 1.00 | 75%: 1.40 | 100%: 1.80 | 115%: 2.10 | 125%: 2.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 66.5 | 50%: 77.5 | 75%: 80.0 | 100%: 82.5 | 115%: 82.5 | 125%: 81.5 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 22.0 | 50%: 34.5 | 75%: 44.5 | 100%: 52.0 | 115%: 55.0 | 125%: 57.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 715 | 50%: 710 | 75%: 705 | 100%: 695 | 115%: 692 | 125%: 690 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 70.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.70 | 50%: 7.50 | 75%: 11.50 | 100%: 15.00 | 115%: 17.50 | 125%: 19.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 17.50 | Current (%): 398.0 | Torque (ft-lbs): 22.50 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 35.5 | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 4.40 | Current (%): 100.0 | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 695 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: 2/3 | Current (Amps): 16.50 | Current (%): 375.0 | Torque (ft-lbs): 33.00 | Torque (%): 220.0 | Speed (RPM): 480 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 17.00 | Current (%): 386.0 | Torque (ft-lbs): 25.00 | Torque (%): 167.0 | Speed (RPM): 360 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 14.50 | Current (%): 330.0 | Torque (ft-lbs): 35.50 | Torque (%): 237.0 | Speed (RPM): 595 | Rated Output (KW): | Power Factor (%): 59.5 | Rated Output (Hp): 2.00 |
Curvepoint: 1/3 | Current (Amps): 17.20 | Current (%): 391.0 | Torque (ft-lbs): 21.50 | Torque (%): 143.0 | Speed (RPM): 240 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: No Load | Current (Amps): 3.10 | Current (%): 70.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 720 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!