Vertical Pump Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 3600 & 3600 RPM, 215HPV Frame, TEFC

Vertical Pump Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 3600 & 3600 RPM, 215HPV Frame, TEFC - 215TTFWD16017

Part#: 215TTFWD16017

Catalog#: M884B

Model#: 215TTFWD16017AA

Weight: 172 lb

List Price: $2,874.00

Key Features


  • Normal thrust
  • Class F insulation
  • Suitable for 230 volt part winding start through 100 HP (dual voltage motors)
  • Heavy duty lifting lugs
  • Drip cover/canopy cap included

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle