Explosion Proof Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 215T Frame, EPFC
Hazardous Duty® Explosion Proof Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 215T Frame, EPFC - 215TTGND6576
Part#: 215TTGND6576
Catalog#: U043B
Model#: 215TTGND6576AA
Weight: 206 lb
List Price: $2,655.00
Your Price: Login is Required
Key Features
- Explosion Proof Division 1, Class I, Group D, Class II, Groups F & G
- Meets NEMA Premium® efficiency
- 10:1 Variable torque, 10:1 Constant torque
- MAX GUARD® Class F insulation system, Internal and external epoxy paint
- Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
- Motor will not accept a C-face kit
- 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
- Precision balanced to .08”/sec, Extended grease tubes
- Normally closed thermostats (must be connected to control circuit)
- Meets temperature code T3B, Shaft slinger
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5 & 3 Hp |
| Output KW | Output KW: 3.7 & 2.2 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1170 & 980 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 215T | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 89.5 & 88.9 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 13.8/6.9 & 10.5/5.25 A |
| Power Factor | Power Factor: 76 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Explosion Proof Fan cooled |
| UL | UL: UL Listed; also, UL Certified for Canada | CSA | CSA: N |
| CE | CE: N | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.898 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 22.63 in |
| Frame Length | Frame Length: 12.12 in | Shaft Diameter | Shaft Diameter: 1 3/8 in |
| Shaft Extension | Shaft Extension: 3.38 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Inverter Load | Inverter Load: Constant 10:1 |
| Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 13.8/6.9 A |
| Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1170 rpm | Connection Drawing | Connection Drawing: A-EE7308T |
| Outline Drawing | Outline Drawing: 037660-1212 | Packaged Length | Packaged Length: 30.75 IN |
| Weight | Weight: 206.00 LB | UPC | UPC: 722856067128 |
| Packaged Width | Packaged Width: 21.75 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 18.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 3.60 | 25%: 3.90 | 50%: 4.60 | 75%: 5.65 | 100%: 6.90 | 115%: 7.90 | 125%: 8.40 |
| % of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 1.14 | 50%: 2.12 | 75%: 3.13 | 100%: 4.18 | 115%: 4.84 | 125%: 5.29 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 88.4 | 75%: 89.6 | 100%: 89.5 | 115%: 88.8 | 125%: 88.8 |
| % of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 36.5 | 50%: 57.7 | 75%: 69.4 | 100%: 76.0 | 115%: 76.9 | 125%: 79.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,192 | 50%: 1,185 | 75%: 1,177 | 100%: 1,170 | 115%: 1,164 | 125%: 1,160 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 70.0 | 125%: 85.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.10 | 75%: 16.75 | 100%: 22.50 | 115%: 26.00 | 125%: 28.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 46.00 | Current (%): 667.0 | Torque (ft-lbs): 49.00 | Torque (%): 218.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 45.5 | Rated Output (Hp): 5.00 |
| Curvepoint: 1/3 | Current (Amps): 42.00 | Current (%): 609.0 | Torque (ft-lbs): 51.00 | Torque (%): 227.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Pull-Up | Current (Amps): 40.00 | Current (%): 580.0 | Torque (ft-lbs): 45.00 | Torque (%): 200.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: 2/3 | Current (Amps): 38.00 | Current (%): 551.0 | Torque (ft-lbs): 57.00 | Torque (%): 253.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Break-Down | Current (Amps): 30.00 | Current (%): 435.0 | Torque (ft-lbs): 70.00 | Torque (%): 311.0 | Speed (RPM): 1,030 | Rated Output (KW): 0.00 | Power Factor (%): 63.5 | Rated Output (Hp): 5.00 |
| Curvepoint: Full Load | Current (Amps): 6.90 | Current (%): 100.0 | Torque (ft-lbs): 22.50 | Torque (%): 100.0 | Speed (RPM): 1,170 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: No Load | Current (Amps): 3.69 | Current (%): 53.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |