20/20,1800,215TDZ,TEAO,3/60/460#/380-415
20/20,1800,215TDZ,TEAO,3/60/460#/380-415
Part#: 215TTTL17037
Catalog#: 215TTTL17037
Weight: 211 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1755 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215TDVZ | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 88.5 % |
Ambient Temperature | Ambient Temperature: 0 °C | Frequency | Frequency: 60 Hz |
Current | Current: 26 A | Power Factor | Power Factor: 81 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6208 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .484 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TDVZ |
Current | Current: 26 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1755 rpm |
Connection Drawing | Connection Drawing: EE7340 | Outline Drawing | Outline Drawing: SS89620-1275 |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 88.5 % | Weight | Weight: 211.00 LB |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 10.00 | 25%: 11.50 | 50%: 15.00 | 75%: 20.00 | 100%: 26.00 | 115%: 29.00 | 125%: 32.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 4.50 | 50%: 8.50 | 75%: 12.50 | 100%: 17.00 | 115%: 19.00 | 125%: 21.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.9 | 50%: 87.7 | 75%: 89.3 | 100%: 88.5 | 115%: 88.7 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 12.6 | 25%: 49.1 | 50%: 71.1 | 75%: 78.4 | 100%: 81.0 | 115%: 82.2 | 125%: 83.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,765 | 100%: 1,755 | 115%: 1,745 | 125%: 1,735 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 14.50 | 50%: 29.50 | 75%: 44.50 | 100%: 60.00 | 115%: 68.00 | 125%: 75.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 126.00 | Current (%): 485.0 | Torque (ft-lbs): 112.00 | Torque (%): 187.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
Curvepoint: Break-Down | Current (Amps): 90.00 | Current (%): 346.0 | Torque (ft-lbs): 152.00 | Torque (%): 253.0 | Speed (RPM): 1,595 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 20.00 |
Curvepoint: Full Load | Current (Amps): 26.00 | Current (%): 100.0 | Torque (ft-lbs): 60.00 | Torque (%): 100.0 | Speed (RPM): 1,755 | Rated Output (KW): 0.00 | Power Factor (%): 81.0 | Rated Output (Hp): 20.00 |
Curvepoint: Locked-Rotor | Current (Amps): 145.00 | Current (%): 558.0 | Torque (ft-lbs): 120.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 42.0 | Rated Output (Hp): 20.00 |
Curvepoint: 2/3 | Current (Amps): 120.00 | Current (%): 462.0 | Torque (ft-lbs): 122.00 | Torque (%): 203.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
Curvepoint: 1/3 | Current (Amps): 134.00 | Current (%): 515.0 | Torque (ft-lbs): 107.00 | Torque (%): 178.0 | Speed (RPM): 700 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
Efficiency
Information not available at the moment. Please check back later!