Automotive Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 215U Frame, TEFC
Automotive Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 215U Frame, TEFC
Part#: 215UTFS4001
Catalog#: P431
Model#: 215UTFS4001BB
Weight: 192 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3530 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 215U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 88.5 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 9.5 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.15 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 19.32 in |
Frame Length | Frame Length: 8.75 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3.18 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 9.5 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3530 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: B-SS88189-875 |
Voltage | Voltage: 460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 88.5 % |
Packaged Length | Packaged Length: 26.88 IN | Weight | Weight: 192.00 LB |
UPC | UPC: 722856196583 | Packaged Width | Packaged Width: 18.38 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 15.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.40 | 25%: 4.00 | 50%: 5.50 | 75%: 7.20 | 100%: 9.50 | 115%: 10.50 | 125%: 11.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.70 | 50%: 3.20 | 75%: 4.70 | 100%: 6.20 | 115%: 7.10 | 125%: 7.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.0 | 50%: 88.5 | 75%: 89.5 | 100%: 88.5 | 115%: 88.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 52.5 | 50%: 73.0 | 75%: 82.0 | 100%: 86.0 | 115%: 86.5 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,585 | 50%: 3,565 | 75%: 3,550 | 100%: 3,530 | 115%: 3,520 | 125%: 3,510 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 38.0 | 115%: 50.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.50 | 75%: 8.40 | 100%: 11.20 | 115%: 12.80 | 125%: 14.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 3.40 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: 2/3 | Current (Amps): 48.00 | Current (%): 505.0 | Torque (ft-lbs): 25.00 | Torque (%): 223.0 | Speed (RPM): 2,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 9.50 | Current (%): 100.0 | Torque (ft-lbs): 11.20 | Torque (%): 100.0 | Speed (RPM): 3,530 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 59.50 | Current (%): 626.0 | Torque (ft-lbs): 21.50 | Torque (%): 192.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 39.5 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 37.00 | Current (%): 389.0 | Torque (ft-lbs): 35.00 | Torque (%): 313.0 | Speed (RPM): 3,175 | Rated Output (KW): | Power Factor (%): 73.5 | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 56.00 | Current (%): 589.0 | Torque (ft-lbs): 19.00 | Torque (%): 170.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 52.00 | Current (%): 547.0 | Torque (ft-lbs): 20.00 | Torque (%): 179.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |