7 1/2,1838,EPNV,254T,1/60/240
7 1/2,1838,EPNV,254T,1/60/240
Part#: 254TADN17032
Catalog#: 254TADN17032
Weight: 304 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 13 KW Hp |
Voltage | Voltage: 240 V | Speed | Speed: 1838 rpm |
Service Factor | Service Factor: 1 | Frame | Frame: 254T |
Enclosure | Enclosure: Drip Proof | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 87.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 55 A |
Power Factor | Power Factor: 99.2 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: IG |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 208 | UL | UL: No |
CSA | CSA: Y | CE | CE: N |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: SQ CAGE IND GEN | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 55 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1838 rpm | Connection Drawing | Connection Drawing: A-EE2118A |
Outline Drawing | Outline Drawing: B-SS203365-1275 | Voltage | Voltage: 240 V |
Output HP | Output HP: 13 KW Hp | Frame Size | Frame Size: 254 |
Efficiency | Efficiency: 87.5 % | Weight | Weight: 304.00 LB |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!