Inverter (Vector) Duty Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 254TC Frame, TEFC

Blue Max® Inverter (Vector) Duty Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 254TC Frame, TEFC - 254THFCD8038
Part#: 254THFCD8038
Catalog#: Y597A
Model#: 254THFCD8038AA
Weight: 300 lb
List Price: $5,496.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 1.5 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- Provisions Only for Encoder
- UL Recognized, CSA Certified, and CE Mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
| Output KW | Output KW: 11.2 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1767 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 254TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 91.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 35.0/17.5 A |
| Power Factor | Power Factor: 88.4 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .684 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.625 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 2000:1 |
| Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
| Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 35.0/17.5 A |
| Efficiency | Efficiency: 91.5 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1767 rpm | Connection Drawing | Connection Drawing: EE7308T |
| Outline Drawing | Outline Drawing: SS209619-100 | Packaged Length | Packaged Length: 30.75 IN |
| Weight | Weight: 300.00 LB | UPC | UPC: 722856207135 |
| Packaged Width | Packaged Width: 21.75 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 18.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 5.44 | 25%: 6.82 | 50%: 9.71 | 75%: 13.29 | 100%: 17.50 | 115%: 20.00 | 125%: 21.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.34 | 25%: 3.17 | 50%: 6.10 | 75%: 9.09 | 100%: 12.20 | 115%: 14.12 | 125%: 15.43 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.2 | 50%: 91.9 | 75%: 92.3 | 100%: 91.5 | 115%: 91.2 | 125%: 90.7 |
| % of Rated Load: Power Factor (%) | 0%: 7.8 | 25%: 58.5 | 50%: 78.7 | 75%: 85.8 | 100%: 88.4 | 115%: 88.8 | 125%: 88.9 |
| % of Rated Load: Speed (RPM) | 0%: 1,799 | 25%: 1,792 | 50%: 1,784 | 75%: 1,776 | 100%: 1,767 | 115%: 1,761 | 125%: 1,756 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.20 | 100%: 44.60 | 115%: 51.40 | 125%: 56.10 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 115.00 | Current (%): 0.0 | Torque (ft-lbs): 57.00 | Torque (%): 127.0 | Speed (RPM): 0 | Rated Output (KW): 29.81 | Power Factor (%): 32.5 | Rated Output (Hp): 15.00 |
| Curvepoint: Break-Down | Current (Amps): 66.00 | Current (%): 0.0 | Torque (ft-lbs): 125.00 | Torque (%): 280.0 | Speed (RPM): 1,596 | Rated Output (KW): 37.10 | Power Factor (%): 70.5 | Rated Output (Hp): 15.00 |
| Curvepoint: Full Load | Current (Amps): 17.33 | Current (%): 0.0 | Torque (ft-lbs): 44.61 | Torque (%): 100.0 | Speed (RPM): 1,767 | Rated Output (KW): 12.20 | Power Factor (%): 88.4 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!



