Inverter (Vector) Duty Motor

Blue Max® Brake Inverter (Vector) Duty Motor - 254THTNA8071
Part#: 254THTNA8071
Catalog#: Y992
Model#: 254THTNA8071AB
Weight: 384 lb
List Price: $12,208.00
Your Price: Login is Required
Key Features
- MAX GUARD® Class F insulation system
- Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to twice base RPM
- Optimized for operation with IGBT inverter (NEMA Design A)
- Normally closed thermostats (one per phase, Class F)
- Will accept encoder through Mod Central (see mod 24 for encoder mounting)
- Stearns brakes, 87 series
- Includes 140% rated spring-set self-adjusting NEMA 2 disk brake (Brake coil voltage matches motor)
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
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |