Brake Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 254TC Frame, TENV

Brake Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 254TC Frame, TENV

Part#: 254THTNA8071

Catalog#: Y992

Model#: 254THTNA8071AB

Weight: 384 lb

List Price: $11,627.00

Key Features


  • MAX GUARD® Class F insulation system
  • Constant torque operation from 0 to base speed on vector drive
  • Constant Horsepower operation up to twice base RPM
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • Normally closed thermostats (one per phase, Class F)
  • Will accept encoder through Mod Central (see mod 24 for encoder mounting)
  • Stearns brakes, 87 series
  • Includes 140% rated spring-set self-adjusting NEMA 2 disk brake (Brake coil voltage matches motor)

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle