4,1200,TENV,254T,3/60/460
4,1200,TENV,254T,3/60/460 - 254THTPA18600
Part#: 254THTPA18600
Catalog#: 254THTPA18600
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 4 Hp |
Output KW | Output KW: 3 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1175 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 254TC | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 86.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 6 A |
Power Factor | Power Factor: 71 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
KVA Code | KVA Code: M | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.49 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 4 Hp | Output KW | Output KW: 3 kW |
Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 6 A | Efficiency | Efficiency: 86.5 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1175 rpm |
Connection Drawing | Connection Drawing: EE7300AK | Outline Drawing | Outline Drawing: SS313104-1175 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.70 | 25%: 4.00 | 50%: 4.40 | 75%: 5.20 | 100%: 6.00 | 115%: 6.70 | 125%: 7.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.27 | 25%: 1.03 | 50%: 1.80 | 75%: 2.61 | 100%: 3.43 | 115%: 3.94 | 125%: 4.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.9 | 50%: 82.8 | 75%: 86.0 | 100%: 86.5 | 115%: 86.5 | 125%: 87.1 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 32.5 | 50%: 51.0 | 75%: 63.5 | 100%: 71.0 | 115%: 74.0 | 125%: 76.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,180 | 100%: 1,175 | 115%: 1,170 | 125%: 1,168 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.40 | 50%: 8.90 | 75%: 13.40 | 100%: 17.90 | 115%: 20.60 | 125%: 22.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 3.70 | Current (%): 62.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.27 | Power Factor (%): 9.0 | Rated Output (Hp): 4.00 |
Curvepoint: Full Load | Current (Amps): 6.00 | Current (%): 100.0 | Torque (ft-lbs): 17.90 | Torque (%): 100.0 | Speed (RPM): 1,175 | Rated Output (KW): 3.43 | Power Factor (%): 71.0 | Rated Output (Hp): 4.00 |
Curvepoint: Break-Down | Current (Amps): 32.20 | Current (%): 537.0 | Torque (ft-lbs): 67.70 | Torque (%): 378.0 | Speed (RPM): 930 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 4.00 |
Curvepoint: Locked-Rotor | Current (Amps): 55.20 | Current (%): 920.0 | Torque (ft-lbs): 65.20 | Torque (%): 364.0 | Speed (RPM): 0 | Rated Output (KW): 19.63 | Power Factor (%): 45.0 | Rated Output (Hp): 4.00 |
Efficiency
Information not available at the moment. Please check back later!