254FR 30HP IHP PM MOTOR
254FR 30HP IHP PM MOTOR - 254TPFSA10082
Part#: 254TPFSA10082
Catalog#: 254TPFSA10082
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
| Output KW | Output KW: 22.4 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 3600 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 254TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 92.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 240 Hz | Current | Current: 37 A |
| Power Factor | Power Factor: 80 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: No Design Code |
| KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: N | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 8 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
| Output HP | Output HP: 30 Hp | Output KW | Output KW: 22.4 kW |
| Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: TC |
| Frequency | Frequency: 240 Hz | Voltage | Voltage: 460 V |
| Current | Current: 37 A | Efficiency | Efficiency: 92.4 % |
| Service Factor | Service Factor: 1 | Speed | Speed: 3600 rpm |
| Connection Drawing | Connection Drawing: A-EE7308T | Outline Drawing | Outline Drawing: B-SS203152-1225 |
| Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 100% |
|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 4.00 | 100%: 37.00 |
| % of Rated Load: Rated Output (KW) | 0%: 22.40 | 100%: 22.40 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 0 | Current (Amps): | Current (%): | Torque (ft-lbs): | Torque (%): | Speed (RPM): 4,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!