15,3600,TEAO,254T,3/240/460
15,3600,TEAO,254T,3/240/460
Part#: 254TPTSA10276
Catalog#: 254TPTSA10276
Weight: 290 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3600 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 254T | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 91.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 240 Hz | Current | Current: 18.5 A |
Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: No Design Code |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Totally Enclosed Air Over |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ceramic |
Opp Drive End Bearing | Opp Drive End Bearing: Ceramic | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 240 Hz | Voltage | Voltage: 460 V |
Current | Current: 18.5 A | Efficiency | Efficiency: 91.7 % |
Service Factor | Service Factor: 1 | Speed | Speed: 3600 rpm |
Connection Drawing | Connection Drawing: A-EE7300T | Outline Drawing | Outline Drawing: B-SS203092-1050 |
Weight | Weight: 290.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.50 | 25%: 5.50 | 50%: 9.90 | 75%: 14.20 | 100%: 18.50 | 115%: 21.10 | 125%: 23.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 25%: 3.47 | 50%: 6.34 | 75%: 9.25 | 100%: 12.19 | 115%: 14.02 | 125%: 15.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.3 | 50%: 88.6 | 75%: 90.7 | 100%: 91.7 | 115%: 92.0 | 125%: 91.7 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 86.0 | 50%: 86.0 | 75%: 86.0 | 100%: 86.0 | 115%: 86.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,600 | 50%: 3,600 | 75%: 3,600 | 100%: 3,600 | 115%: 3,600 | 125%: 3,600 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 100.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.40 | 100%: 21.90 | 115%: 25.20 | 125%: 27.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 0 | Current (Amps): 2.70 | Current (%): | Torque (ft-lbs): | Torque (%): | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!