Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 RPM, 254JM Frame, DP
Globetrotter® Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 RPM, 254JM Frame, DP - 254TTDBD6072
Part#: 254TTDBD6072
Catalog#: GT0459-P
Model#: 254TTDBD6072AA
Weight: 340 lb
List Price: $2,752.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 2:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- NEMA® JM pump shaft dimensions, F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting, Removable Base (bolt on/off), Bearing Caps for C-Face Models
- Provisions Only for Drip Cover, Other Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- UL Recognized, CSA Certified, and CE Mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 15 & 10 Hp |
| Output KW | Output KW: 11.2 & 7.5 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
| Speed | Speed: 1774 & 1478 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 254JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 93 & 92.3 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 40.5-37.5/18.8 & 32/16 A |
| Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .6729 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Shaft Diameter | Shaft Diameter: 1.249 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
| Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 208-230/460 V | Current | Current: 40.5-37.5/18.8 A |
| Efficiency | Efficiency: 93 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1774 rpm | Connection Drawing | Connection Drawing: EE7308K |
| Outline Drawing | Outline Drawing: SS621125-100 | Packaged Length | Packaged Length: 30.75 IN |
| Weight | Weight: 340.00 LB | UPC | UPC: 722856183590 |
| Packaged Width | Packaged Width: 16.75 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 18.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 9.00 | 25%: 9.80 | 50%: 12.00 | 75%: 15.10 | 100%: 18.80 | 115%: 21.20 | 125%: 23.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 3.20 | 50%: 6.10 | 75%: 9.00 | 100%: 12.00 | 115%: 13.80 | 125%: 15.10 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.9 | 50%: 92.4 | 75%: 93.0 | 100%: 93.0 | 115%: 92.7 | 125%: 91.7 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 41.0 | 50%: 64.0 | 75%: 75.5 | 100%: 81.0 | 115%: 82.5 | 125%: 83.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,788 | 75%: 1,780 | 100%: 1,774 | 115%: 1,768 | 125%: 1,765 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.20 | 100%: 44.40 | 115%: 51.20 | 125%: 55.80 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 115.00 | Current (%): 473.0 | Torque (ft-lbs): 91.00 | Torque (%): 205.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 42.0 | Rated Output (Hp): 15.00 |
| Curvepoint: 1/3 | Current (Amps): 111.00 | Current (%): 457.0 | Torque (ft-lbs): 76.00 | Torque (%): 171.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
| Curvepoint: Pull-Up | Current (Amps): 105.00 | Current (%): 432.0 | Torque (ft-lbs): 78.00 | Torque (%): 176.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
| Curvepoint: 2/3 | Current (Amps): 95.00 | Current (%): 391.0 | Torque (ft-lbs): 95.00 | Torque (%): 214.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
| Curvepoint: Break-Down | Current (Amps): 73.50 | Current (%): 302.0 | Torque (ft-lbs): 119.00 | Torque (%): 268.0 | Speed (RPM): 1,628 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Full Load | Current (Amps): 18.80 | Current (%): 100.0 | Torque (ft-lbs): 44.40 | Torque (%): 100.0 | Speed (RPM): 1,774 | Rated Output (KW): | Power Factor (%): 81.0 | Rated Output (Hp): 15.00 |
| Curvepoint: No Load | Current (Amps): 9.00 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!