Close-Coupled Pump Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 254JP Frame, DP

Globetrotter® Close-Coupled Pump Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 254JP Frame, DP - 254TTDBD6095

Part#: 254TTDBD6095

Catalog#: GT2557

Model#: 254TTDBD6095BB

Weight: 289 lb

List Price: $2,378.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
  • Steel frame with Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 575 V
Speed Speed: 1182 rpm Service Factor Service Factor: 1.15
Frame Frame: 254JP Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 90.2 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 8.1 A
Power Factor Power Factor: 77 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: H Drive End Bearing Size Drive End Bearing Size: 6309
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6208 Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.659 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JP Overall Length Overall Length: 24.41 in
Frame Length Frame Length: 10.62 in Shaft Diameter Shaft Diameter: 1.249 in
Shaft Extension Shaft Extension: 5.5 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable
Inverter Load Inverter Load: Constant 2:1/Variable 10:1
Output HP Output HP: 7.50 Hp Output KW Output KW: 5.6 kW
Frame Size Frame Size: 254 Frame Suffix Frame Suffix: JP
Synchronous RPM Synchronous RPM: 1200 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 575 V Efficiency Efficiency: 90.2 %
Service Factor Service Factor: 1.15 Speed Speed: 1182 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS620825-100
Packaged Length Packaged Length: 31.77 IN Weight Weight: 289.00 LB
UPC UPC: 722856063380 Packaged Width Packaged Width: 28.03 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 28.14 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.40 25%: 4.72 50%: 5.52 75%: 6.64 100%: 8.08 115%: 9.04 125%: 9.76
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 1.70 50%: 3.20 75%: 4.70 100%: 6.20 115%: 7.20 125%: 7.80
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 81.5 50%: 88.5 75%: 90.2 100%: 90.2 115%: 90.2 125%: 89.5
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 36.5 50%: 58.0 75%: 70.0 100%: 77.0 115%: 79.5 125%: 80.5
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,190 75%: 1,185 100%: 1,182 115%: 1,178 125%: 1,175
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 40.0 115%: 55.0 125%: 65.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 8.20 50%: 16.50 75%: 24.90 100%: 33.40 115%: 38.50 125%: 42.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 60.00 Current (%): 594.0 Torque (ft-lbs): 66.00 Torque (%): 198.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 46.0 Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 55.00 Current (%): 545.0 Torque (ft-lbs): 54.70 Torque (%): 164.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 51.00 Current (%): 505.0 Torque (ft-lbs): 56.00 Torque (%): 168.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 46.00 Current (%): 455.0 Torque (ft-lbs): 69.00 Torque (%): 207.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 35.00 Current (%): 347.0 Torque (ft-lbs): 85.00 Torque (%): 254.0 Speed (RPM): 1,080 Rated Output (KW): Power Factor (%): 69.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 10.10 Current (%): 100.0 Torque (ft-lbs): 33.40 Torque (%): 100.0 Speed (RPM): 1,182 Rated Output (KW): Power Factor (%): 77.0 Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 5.50 Current (%): 54.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 6.5 Rated Output (Hp): 7.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle