Close-Coupled Pump Motor, 15 & 12 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 254JPV Frame, DP

Close-Coupled Pump Motor, 15 & 12 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 254JPV Frame, DP - 254TTDR16028
Part#: 254TTDR16028
Catalog#: U210A
Model#: 254TTDR16028AN
Weight: 290 lb
Your Price: Login is Required
Key Features
- Meets or exceeds all USA mandated efficiencies
- Motors are suitable for 10:1 VT and 2:1 CT
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- NEMA JP pump shaft dimensions
- JPV frame includes drip cover for vertical mount without base
- Mechanically locked on shaft end
- Continuous duty
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 15 & 12 Hp |
| Output KW | Output KW: 11.2 & 9.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1768 & 1470 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 254JPV | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 93 & 92 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 38/18.9 & 38/19 A |
| Power Factor | Power Factor: 79.9 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 12 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .515 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 27.92 in |
| Frame Length | Frame Length: 13 in | Shaft Diameter | Shaft Diameter: 1 3/8 in |
| Shaft Extension | Shaft Extension: 8.13 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
| Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: JPV |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 38.0/18.9 A |
| Efficiency | Efficiency: 93 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1768 rpm | Connection Drawing | Connection Drawing: EE7308K |
| Outline Drawing | Outline Drawing: 610-0010-1300 | Packaged Length | Packaged Length: 31.25 IN |
| Weight | Weight: 290.00 LB | UPC | UPC: 722856054494 |
| Packaged Width | Packaged Width: 22.25 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 18.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 7.70 | 25%: 8.90 | 50%: 11.50 | 75%: 15.00 | 100%: 18.90 | 115%: 21.50 | 125%: 23.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.32 | 25%: 3.10 | 50%: 6.00 | 75%: 9.00 | 100%: 12.00 | 115%: 13.90 | 125%: 16.80 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 92.4 | 75%: 93.3 | 100%: 93.0 | 115%: 92.7 | 125%: 92.4 |
| % of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 41.0 | 50%: 63.0 | 75%: 74.5 | 100%: 80.0 | 115%: 81.5 | 125%: 82.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,780 | 100%: 1,770 | 115%: 1,765 | 125%: 1,740 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 25.0 | 115%: 35.0 | 125%: 40.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.00 | 100%: 44.50 | 115%: 51.00 | 125%: 60.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 114.00 | Current (%): 600.0 | Torque (ft-lbs): 84.10 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 33.0 | Rated Output (Hp): 15.00 |
| Curvepoint: 1/3 | Current (Amps): 99.00 | Current (%): 525.0 | Torque (ft-lbs): 70.00 | Torque (%): 155.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Pull-Up | Current (Amps): 91.00 | Current (%): 480.0 | Torque (ft-lbs): 72.00 | Torque (%): 160.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: 2/3 | Current (Amps): 84.00 | Current (%): 445.0 | Torque (ft-lbs): 87.50 | Torque (%): 195.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Break-Down | Current (Amps): 75.00 | Current (%): 400.0 | Torque (ft-lbs): 117.00 | Torque (%): 265.0 | Speed (RPM): 1,560 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Full Load | Current (Amps): 18.90 | Current (%): 100.0 | Torque (ft-lbs): 44.50 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 0.00 | Power Factor (%): 80.0 | Rated Output (Hp): 15.00 |
| Curvepoint: No Load | Current (Amps): 7.70 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.0 | Rated Output (Hp): 15.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |