3,720,DP,254T,3/60/208-230
3,720,DP,254T,3/60/208-230
Part#: 254TTDX17127
Catalog#: 254TTDX17127
Weight: 157 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 695 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 254T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 80 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 14.0-14.4 A |
Power Factor | Power Factor: 48 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 208 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.83 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 208-230 V |
Current | Current: 14.0-14.4 A | Efficiency | Efficiency: 80 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 695 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: A-SS86503-1370 |
Weight | Weight: 157.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.60 | 25%: 12.00 | 50%: 12.40 | 75%: 13.00 | 100%: 14.40 | 115%: 15.20 | 125%: 16.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 1.00 | 50%: 1.50 | 75%: 2.20 | 100%: 2.80 | 115%: 3.20 | 125%: 3.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 61.0 | 50%: 74.0 | 75%: 79.0 | 100%: 80.0 | 115%: 80.5 | 125%: 81.0 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 19.0 | 50%: 31.0 | 75%: 41.0 | 100%: 48.0 | 115%: 52.0 | 125%: 55.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 715 | 50%: 710 | 75%: 700 | 100%: 695 | 115%: 690 | 125%: 685 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.80 | 50%: 11.50 | 75%: 17.10 | 100%: 23.00 | 115%: 26.50 | 125%: 29.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 27.50 | Current (%): 382.0 | Torque (ft-lbs): 47.00 | Torque (%): 204.0 | Speed (RPM): | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 20.00 | Current (%): 278.0 | Torque (ft-lbs): 61.00 | Torque (%): 265.0 | Speed (RPM): 550 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 24.50 | Current (%): 340.0 | Torque (ft-lbs): 54.50 | Torque (%): 237.0 | Speed (RPM): | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 5.80 | Current (%): 81.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 720 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 29.00 | Current (%): 403.0 | Torque (ft-lbs): 44.00 | Torque (%): 191.0 | Speed (RPM): | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 30.50 | Current (%): 424.0 | Torque (ft-lbs): 52.00 | Torque (%): 226.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 7.10 | Current (%): 99.0 | Torque (ft-lbs): 23.00 | Torque (%): 100.0 | Speed (RPM): 695 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!