Close-Coupled Pump Motor, 20 & 16 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 254JM Frame, DP
Close-Coupled Pump Motor, 20 & 16 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 254JM Frame, DP
Part#: 254TTDX7008
Catalog#: M330
Model#: 254TTDX7008AB
Weight: 156 lb
Your Price: Login is Required
Key Features
- Meets or exceeds all USA mandated efficiencies
- Suitable for use on a VFD. 10:1 variable torque and 2:1 constant torque
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 & 16 Hp |
Output KW | Output KW: 14.9 & 11.9 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 3470 & 2905 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 254JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 88.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 53-47/23.5 & 44/22 A | Power Factor | Power Factor: 90.4 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .688 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 22.42 in |
Shaft Diameter | Shaft Diameter: 1.375 in | Shaft Extension | Shaft Extension: 5.28 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 53.0-47.0/23.5 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3470 rpm |
Connection Drawing | Connection Drawing: A-EE7308 | Outline Drawing | Outline Drawing: A-SS86518-1340 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 14.9 kW |
Output HP | Output HP: 20 Hp | Frame Size | Frame Size: 254 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 88.5 % |
Packaged Length | Packaged Length: 30.19 IN | Weight | Weight: 156.00 LB |
Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.52.8040 |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.00 | 25%: 8.50 | 50%: 12.50 | 75%: 17.50 | 100%: 23.50 | 115%: 27.50 | 125%: 29.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 4.50 | 50%: 8.50 | 75%: 12.50 | 100%: 17.00 | 115%: 20.00 | 125%: 21.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.0 | 50%: 90.0 | 75%: 89.5 | 100%: 88.5 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Power Factor (%) | 0%: 10.5 | 25%: 66.0 | 50%: 83.0 | 75%: 88.5 | 100%: 90.4 | 115%: 91.0 | 125%: 91.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,570 | 50%: 3,540 | 75%: 3,505 | 100%: 3,470 | 115%: 3,440 | 125%: 3,430 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 15.00 | 75%: 22.50 | 100%: 30.50 | 115%: 35.00 | 125%: 38.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 100.00 | Current (%): 426.0 | Torque (ft-lbs): 90.00 | Torque (%): 295.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): 73.0 | Rated Output (Hp): 20.00 |
Curvepoint: Pull-Up | Current (Amps): 127.00 | Current (%): 540.0 | Torque (ft-lbs): 45.00 | Torque (%): 148.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: 2/3 | Current (Amps): 120.00 | Current (%): 511.0 | Torque (ft-lbs): 52.50 | Torque (%): 172.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: 1/3 | Current (Amps): 134.00 | Current (%): 570.0 | Torque (ft-lbs): 42.50 | Torque (%): 139.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: No Load | Current (Amps): 6.00 | Current (%): 26.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: Locked-Rotor | Current (Amps): 141.00 | Current (%): 600.0 | Torque (ft-lbs): 50.00 | Torque (%): 164.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 46.0 | Rated Output (Hp): 20.00 |
Curvepoint: Full Load | Current (Amps): 23.50 | Current (%): 100.0 | Torque (ft-lbs): 30.50 | Torque (%): 100.0 | Speed (RPM): 3,470 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: cancel |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: cancel |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |