Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 254JP Frame, DP
Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 254JP Frame, DP - 254TTDX7042
Part#: 254TTDX7042
Catalog#: M121
Model#: 254TTDX7042AB
Weight: 158 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 & 10 Hp |
Output KW | Output KW: 11.2 & 7.5 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 1745 & 1455 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 254JP | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 87.5 & 87.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 50 Hz | Current | Current: 43-39/19.6 & 37.6/18.8 A |
Power Factor | Power Factor: 81.3 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .881 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 25.29 in |
Shaft Diameter | Shaft Diameter: 1.375 in | Shaft Extension | Shaft Extension: 8.15 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: JP |
Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 208-230/460 V | Current | Current: 43.0-39.0/19.6 A |
Efficiency | Efficiency: 87.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1745 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: A-SS86519-1340 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 30.19 IN | Weight | Weight: 158.00 LB |
UPC | UPC: 722856196651 | Packaged Width | Packaged Width: 16.50 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.00 | 25%: 9.00 | 50%: 12.00 | 75%: 15.50 | 100%: 19.60 | 115%: 22.50 | 125%: 24.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 3.50 | 50%: 6.50 | 75%: 9.50 | 100%: 12.50 | 115%: 14.50 | 125%: 16.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.0 | 50%: 89.0 | 75%: 89.5 | 100%: 87.5 | 115%: 87.5 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 44.5 | 50%: 66.5 | 75%: 76.5 | 100%: 81.3 | 115%: 83.0 | 125%: 83.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,775 | 75%: 1,760 | 100%: 1,745 | 115%: 1,735 | 125%: 1,725 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.50 | 100%: 45.00 | 115%: 52.00 | 125%: 57.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 8.00 | Current (%): 41.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 75.00 | Current (%): 383.0 | Torque (ft-lbs): 125.00 | Torque (%): 278.0 | Speed (RPM): 1,530 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 19.60 | Current (%): 100.0 | Torque (ft-lbs): 45.00 | Torque (%): 100.0 | Speed (RPM): 1,745 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 116.00 | Current (%): 592.0 | Torque (ft-lbs): 80.00 | Torque (%): 178.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 46.0 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 100.00 | Current (%): 510.0 | Torque (ft-lbs): 75.00 | Torque (%): 167.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 110.00 | Current (%): 561.0 | Torque (ft-lbs): 72.00 | Torque (%): 160.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 90.00 | Current (%): 459.0 | Torque (ft-lbs): 88.00 | Torque (%): 196.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: cancel |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: cancel |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |