3,720,DP,254T,3/60/230/460
3,720,DP,254T,3/60/230/460
Part#: 254TTDX7126
Catalog#: 254TTDX7126
Weight: 118 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 690 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 254T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 78.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 14.0/7.0 A |
Power Factor | Power Factor: 52 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: B |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 208 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
IP Code | IP Code: 12 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.45 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 14.0/7.0 A | Efficiency | Efficiency: 78.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 690 rpm |
Connection Drawing | Connection Drawing: A-EE7308 | Outline Drawing | Outline Drawing: A-SS86503-1370 |
Weight | Weight: 118.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.20 | 25%: 5.50 | 50%: 5.80 | 75%: 6.30 | 100%: 7.00 | 115%: 7.50 | 125%: 8.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 1.00 | 50%: 1.50 | 75%: 2.30 | 100%: 3.00 | 115%: 3.50 | 125%: 3.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 60.0 | 50%: 72.5 | 75%: 77.5 | 100%: 78.5 | 115%: 77.5 | 125%: 76.5 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 21.0 | 50%: 34.0 | 75%: 44.0 | 100%: 52.0 | 115%: 57.0 | 125%: 56.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 712 | 50%: 705 | 75%: 695 | 100%: 690 | 115%: 680 | 125%: 675 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.70 | 50%: 11.50 | 75%: 17.50 | 100%: 23.50 | 115%: 27.00 | 125%: 29.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 15.00 | Current (%): 214.0 | Torque (ft-lbs): 47.50 | Torque (%): 202.0 | Speed (RPM): 610 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 23.00 | Current (%): 329.0 | Torque (ft-lbs): 33.50 | Torque (%): 143.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!