20,3600,DP,254TDZ,3/60/SPL
20,3600,DP,254TDZ,3/60/SPL
Part#: 254TTDX8310
Catalog#: 254TTDX8310
Weight: 240 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 200-230/460 V |
Speed | Speed: 3515 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 254TDZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 55.0-48.0/24.0 A |
Power Factor | Power Factor: 89.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: B |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .588 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: TDZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 200-230/460 V |
Current | Current: 55.0-48.0/24.0 A | Efficiency | Efficiency: 89.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3515 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS86527-1515 |
Weight | Weight: 240.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.00 | 25%: 10.00 | 50%: 14.00 | 75%: 18.50 | 100%: 24.00 | 115%: 26.00 | 125%: 29.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 4.50 | 50%: 8.50 | 75%: 12.50 | 100%: 16.50 | 115%: 18.00 | 125%: 21.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.0 | 50%: 88.5 | 75%: 90.0 | 100%: 89.5 | 115%: 89.5 | 125%: 89.0 |
% of Rated Load: Power Factor (%) | 0%: 19.0 | 25%: 57.0 | 50%: 76.5 | 75%: 84.5 | 100%: 89.5 | 115%: 89.5 | 125%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,560 | 75%: 3,535 | 100%: 3,515 | 115%: 3,505 | 125%: 3,490 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 47.0 | 115%: 65.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 14.50 | 75%: 22.00 | 100%: 30.00 | 115%: 33.00 | 125%: 37.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 175.00 | Current (%): 729.0 | Torque (ft-lbs): 57.00 | Torque (%): 190.0 | Speed (RPM): 115 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: 2/3 | Current (Amps): 155.00 | Current (%): 646.0 | Torque (ft-lbs): 90.00 | Torque (%): 300.0 | Speed (RPM): 2,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: Locked-Rotor | Current (Amps): 172.00 | Current (%): 717.0 | Torque (ft-lbs): 60.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 46.0 | Rated Output (Hp): 20.00 |
Curvepoint: Break-Down | Current (Amps): 114.00 | Current (%): 475.0 | Torque (ft-lbs): 103.00 | Torque (%): 343.0 | Speed (RPM): 3,030 | Rated Output (KW): | Power Factor (%): 75.0 | Rated Output (Hp): 20.00 |
Curvepoint: Pull-Up | Current (Amps): 165.00 | Current (%): 688.0 | Torque (ft-lbs): 78.00 | Torque (%): 260.0 | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Efficiency
Information not available at the moment. Please check back later!